Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Fabory
6 Screws
DIN 7504 K - Self-drilling screws with tapping screw thread, form K
Fabory
6 Screws
DIN 7504 K - Self-drilling screws with tapping screw thread, form K
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Self drilling screw DIN 7504 ST5.5x22-K
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article Number
CNSORDERNO
Short description
NENNID
Nominal thread diameter
D [mm]
Nominal length
L [mm]
Brand
BRAND
Standard
STANDARD
Thread
THREAD
Thread direction
THREADDIRECTIO
Style
STYLE
Type
TYPE
Basic material
BASICMATERIAL
Grade
GRADE
Surface treatment
SURFACETREATME
Head shape
HEADSHAPE
Driving feature
DRIVINGFEATURE
Nett weight
CNSMASSEXACT [kg]
108
|
ST4.8x50-K
109
|
ST5.5x16-K
110
|
ST5.5x16-K
111
|
ST5.5x19-K
112
|
ST5.5x19-K
113
|
ST5.5x19-K
114
|
ST5.5x19-K
115
|
ST5.5x19-K
116
|
ST5.5x19-K
117
|
ST5.5x22-K
118
|
ST5.5x22-K
119
|
ST5.5x22-K
120
|
ST5.5x22-K
121
|
ST5.5x22-K
122
|
ST5.5x22-K
123
|
ST5.5x25-K
124
|
ST5.5x25-K
125
|
ST5.5x25-K
31810.048.050
ST4,8X50MM
4.80
50.00
Fabory
DIN 7504 K
Self tapping thread
Self drilling screw
Steel
Zinc plated
Hexagon head
Hexagon
0.00553
51338.048.050
ST4,8X50MM
4.80
50.00
Fabory
DIN 7504 K
Self tapping thread
Self drilling screw
Stainless steel
A2
Hexagon head
Hexagon
0.00630
31810.055.016
ST5,5X16MM
5.50
16.00
Fabory
DIN 7504 K
Self tapping thread
Self drilling screw
Steel
Zinc plated
Hexagon head
Hexagon
0.00309
51338.055.016
ST5,5X16MM
5.50
16.00
Fabory
DIN 7504 K
Self tapping thread
Self drilling screw
Stainless steel
A2
Hexagon head
Hexagon
0.00356
31230.055.019
ST5,5X19MM
5.50
19.00
Fabory
DIN 7504 K
Self tapping thread
Self drilling screw
Steel
Zinc plated
Hexagon head
Hexagon
0.00348
31235.055.019
ST5,5X19MM
5.50
19.00
Fabory
DIN 7504 K
Self tapping thread
Self drilling screw
Steel
Zinc plated
Hexagon head
Hexagon
0.00348
31810.055.019
ST5,5X19MM
5.50
19.00
Fabory
DIN 7504 K
Self tapping thread
Self drilling screw
Steel
Zinc plated
Hexagon head
Hexagon
0.00348
31815.055.019
ST5,5X19MM
5.50
19.00
Fabory
DIN 7504 K
Self tapping thread
Self drilling screw
Steel
Zinc plated
Hexagon head
Hexagon
0.00348
51338.055.019
ST5,5X19MM
5.50
19.00
Fabory
DIN 7504 K
Self tapping thread
Self drilling screw
Stainless steel
A2
Hexagon head
Hexagon
0.00440
51339.055.019
ST5,5X19MM
5.50
19.00
Fabory
DIN 7504 K
Self tapping thread
Self drilling screw
Stainless steel
A2
Hexagon head
Hexagon
0.00610
31230.055.022
ST5,5X22MM
5.50
22.00
Fabory
DIN 7504 K
Self tapping thread
Self drilling screw
Steel
Zinc plated
Hexagon head
Hexagon
0.00386
31235.055.022
ST5,5X22MM
5.50
22.00
Fabory
DIN 7504 K
Self tapping thread
Self drilling screw
Steel
Zinc plated
Hexagon head
Hexagon
0.00386
31810.055.022
ST5,5X22MM
5.50
22.00
Fabory
DIN 7504 K
Self tapping thread
Self drilling screw
Steel
Zinc plated
Hexagon head
Hexagon
0.00386
31860.055.022
ST5,5X22MM
5.50
22.00
Fabory
DIN 7504 K
Self tapping thread
Self drilling screw
Stainless steel
A2
Hexagon head
Hexagon
0.00419
51338.055.022
ST5,5X22MM
5.50
22.00
Fabory
DIN 7504 K
Self tapping thread
Self drilling screw
Stainless steel
A2
Hexagon head
Hexagon
0.00386
51339.055.022
ST5,5X22MM
5.50
22.00
Fabory
DIN 7504 K
Self tapping thread
Self drilling screw
Stainless steel
A2
Hexagon head
Hexagon
0.00640
31230.055.025
ST5,5X25MM
5.50
25.00
Fabory
DIN 7504 K
Self tapping thread
Self drilling screw
Steel
Zinc plated
Hexagon head
Hexagon
0.00425
31235.055.025
ST5,5X25MM
5.50
25.00
Fabory
DIN 7504 K
Self tapping thread
Self drilling screw
Steel
Zinc plated
Hexagon head
Hexagon
0.00425
31810.055.025
ST5,5X25MM
5.50
25.00
Fabory
DIN 7504 K
Self tapping thread
Self drilling screw
Steel
Zinc plated
Hexagon head
Hexagon
0.00451
Menampilkan tampilan terkompresi (235 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Fabory
- DIN 7504 K
Order number
31230.055.022
Shorttext
Self-drilling screws with tapping screw thread, form K
Perubahan terakhir
02.05.2022 11:12:59
Unit
Kata kunci
Screws
form
tapping screw thread
Klasifikasi
ICS
21.060.10 Schrauben. Bolzen. Gewindestifte
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
23-11-02-90 Tapping screw (unspecified)
Head form
Sechskantkopf mit Bund
ECLASS 11.1
23-11-02-90 Tapping screw (unspecified)
ECLASS 10.1
23-11-01-18 Drilling screw
Head form
Sechskantkopf mit Bund
Head form pursuant to standard
ISO 1891
ECLASS 6.2
23-11-01-18 Drilling screw
Head form
Sechskantkopf mit Bund
Head form pursuant to standard
ISO 1891
ECLASS 5.1
23-11-01-18 Drilling screw
Head form
Sechskantkopf mit Bund
Head form pursuant to standard
ISO 1891
ECLASS 5.0
23-11-01-18 18
ETIM 8.0
EC002341 Self drilling tapping screw
Head form
Sechskantkopf mit Bund
ETIM 7.0
EC002341 Self drilling tapping screw
Head form
Sechskantkopf mit Bund
PCon
BOLTS_TAPPING_OUTERDRIVE Blechschrauben, Außenantrieb
Kopfform
Sechskantkopf mit Bund
Maßeinheit
mm
Verbindungspunkt auf Schraubenseite
IP1
Verbindungspunkt auf Mutternseite
IP3